(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

55° Diamond-Shape With Hole, Negative, DNMG-MU, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG150408NMUAC510U
DNMG150408NMUAC520U
DNMG150408NMUAC530U
DNMG150408NMUAC6030M
DNMG150408NMUAC630M
DNMG150408NMUAC8015P
DNMG150408NMUAC8035P
DNMG150408NMUAC810P
DNMG150408NMUAC820P
DNMG150408NMUAC830P
DNMG150412NMUAC510U
DNMG150412NMUAC520U
DNMG150412NMUAC530U
DNMG150412NMUAC6030M
DNMG150412NMUAC630M
DNMG150412NMUAC8015P
DNMG150412NMUAC8035P
DNMG150412NMUAC810P
DNMG150412NMUAC820P
DNMG150412NMUAC830P
DNMG150416NMUAC520U
DNMG150416NMUAC530U
DNMG150416NMUAC8035P
DNMG150416NMUAC820P
DNMG150416NMUAC830P
DNMG150608NMUAC6030M
DNMG150608NMUAC630M
DNMG150608NMUAC8015P
DNMG150608NMUAC8035P
DNMG150608NMUAC810P
DNMG150608NMUAC820P
DNMG150608NMUAC830P
DNMG150612NMUAC6030M
DNMG150612NMUAC630M
DNMG150612NMUAC8015P
DNMG150612NMUAC8035P
DNMG150612NMUAC810P
DNMG150612NMUAC820P
DNMG150612NMUAC830P
DNMG150616NMUAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC6030M4.76-4-Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P4.76-4-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.76-4-Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M4.76-4-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P4.76-4-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.76-4-Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.761.6-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.761.6-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P4.76-4-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.761.6-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.761.6-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC6030M6.35-4-Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M6.350.8-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P6.35-4-Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P6.35-4-Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.350.8-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.350.8-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.350.8-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M6.35-4-Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M6.351.2-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P6.35-4-Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.35-4-Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.351.2-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.351.2-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.351.2-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.351.6-Medium to coarse grindingCarbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension φd(mm) 12.7
Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)