(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Replacement Insert D (55° Rhombic) DNMG-L-UM

Part Number

Configured Part Number is shown.

 
Part Number
DNMG150404LUMT1500A
DNMG150404LUMT1500Z
DNMG150408LUMT1500A
DNMG150408LUMT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 11.14

10 Piece(s) 4 Day(s) or more 0.4T1500A0.4Cermet

SGD 14.10

10 Piece(s) 4 Day(s) or more 0.4T1500Z0.4Coated cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more 0.8T1500A0.8Cermet

SGD 14.10

10 Piece(s) 4 Day(s) or more 0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Medium Cutting Rake Angle Negative Preferred Hand Left Handed
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)