(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Replacement Insert D (55° Rhombic) DNGG-R-UM

Part Number

Configured Part Number is shown.

 
Part Number
DNGG110404RUMG10E
DNGG110404RUMT1000A
DNGG110404RUMT1500A
DNGG110408RUMT1000A
DNGG110408RUMT1500A
DNGG150404RUMG10E
DNGG150404RUMST10P
DNGG150404RUMT1000A
DNGG150404RUMT1500A
DNGG150408RUMG10E
DNGG150408RUMST10P
DNGG150408RUMT1000A
DNGG150408RUMT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 14.19

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E9.5250.411.6Carbide alloy

SGD 14.19

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A9.5250.411.6Cermet

SGD 14.19

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A9.5250.411.6Cermet

SGD 14.19

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A9.5250.811.6Cermet

SGD 14.19

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A9.5250.811.6Cermet

SGD 19.34

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E12.70.415.5Carbide alloy

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel0.4ST10P12.70.415.5Carbide alloy

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A12.70.415.5Cermet

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A12.70.415.5Cermet

SGD 19.34

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E12.70.815.5Carbide alloy

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel0.8ST10P12.70.815.5Carbide alloy

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A12.70.815.5Cermet

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A12.70.815.5Cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Preferred Hand Right Handed Clearance Angle(°) 0
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code G Hole Availability Available Hole Shape Cylinder State
Breaker Availability Both Faces Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)