(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert D (55° Diamond) DCGT-T-MN-FC

Replacement Blade Insert D (55° Diamond) DCGT-T-MN-FC

It is a diamond-shaped chip.
[Features of the grade]
・AC5015S has more than twice the wear resistance compared to conventional models and is the first recommended grade for turning difficult-to-cut materials
・AC5025S has chipping resistance that is 1.5 times higher than conventional grades Grade for interrupted machining and turning of difficult-to-cut materials.

Part Number

Configured Part Number is shown.

Part Number
DCGT11T301MNFCAC520U
DCGT11T301MNFCAC530U
DCGT11T301MNFCACZ150
DCGT11T301MNFCT1000A
DCGT11T301MNFCT1500A
DCGT11T302MNFCAC520U
DCGT11T302MNFCAC530U
DCGT11T302MNFCACZ150
DCGT11T302MNFCT1000A
DCGT11T302MNFCT1500A
DCGT11T304MNFCAC520U
DCGT11T304MNFCAC530U
DCGT11T304MNFCACZ150
DCGT11T304MNFCT1000A
DCGT11T304MNFCT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC520U0.1Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U0.1Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.1Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.1Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A0.1Cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC520U0.2Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U0.2Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1500.2Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A0.2Cermet

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC520U0.4Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U0.4Carbide Coating

SGD 20.28

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.4ACZ1500.4Carbide Coating

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

SGD 15.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 11.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)