(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Replacement Insert D (55° Rhombic) DCGT-T-L-SD

Part Number

Configured Part Number is shown.

 
Part Number
DCGT11T304LSDT1000A
DCGT11T304LSDT1500A
DCGT11T304LSDT1500Z
DCGT11T308LSDT1000A
DCGT11T308LSDT1500A
DCGT11T308LSDT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 16.86

10 Piece(s) 4 Day(s) or more 0.4T1000A0.4Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more 0.4T1500A0.4Cermet

SGD 21.48

10 Piece(s) 4 Day(s) or more 0.4T1500Z0.4Coated cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more 0.8T1000A0.8Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more 0.8T1500A0.8Cermet

SGD 21.48

10 Piece(s) 4 Day(s) or more 0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Machining Application ② Finishing - Light Cutting Cutting Edge Length(mm) 11.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)