(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Replacement Blade Insert D (55° Diamond) DCGT-T-L-FY

Part Number

Configured Part Number is shown.

Part Number
DCGT11T3003LFYAC1030U
DCGT11T3003LFYAC520U
DCGT11T3003LFYAC530U
DCGT11T301LFYAC1030U
DCGT11T301LFYAC520U
DCGT11T301LFYAC530U
DCGT11T301LFYT1000A
DCGT11T302LFYAC1030U
DCGT11T302LFYAC520U
DCGT11T302LFYAC530U
DCGT11T302LFYT1000A
DCGT11T304LFYAC1030U
DCGT11T304LFYAC520U
DCGT11T304LFYAC530U
DCGT11T304LFYT1000A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material

SGD 20.96

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.03Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.03Carbide Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.03Carbide Coating

SGD 20.96

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.1Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.1Carbide Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.1Carbide Coating

SGD 16.67

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.1Cermet

SGD 20.96

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.2Carbide Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating

SGD 16.67

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Cermet

SGD 20.96

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.4Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.4Carbide Coating

SGD 21.29

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.4Carbide Coating

SGD 16.67

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.4Cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 11.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)