(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Replacement Blade Insert D (55° Diamond) DCGT-R-FX

Part Number

Configured Part Number is shown.

Part Number
DCGT070201RFXAC1030U
DCGT070201RFXAC520U
DCGT070201RFXAC530U
DCGT070201RFXT1000A
DCGT070201RFXT1500A
DCGT070201RFXT1500Z
DCGT070202RFXAC1030U
DCGT070202RFXAC520U
DCGT070202RFXAC530U
DCGT070202RFXT1000A
DCGT070202RFXT1500A
DCGT070202RFXT1500Z
DCGT0702003RFXAC1030U
DCGT0702003RFXAC520U
DCGT0702003RFXAC530U
DCGT0702003RFXT1000A
DCGT0702003RFXT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material

SGD 15.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.1Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.1Carbide Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.1Carbide Coating

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.1Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.1Cermet

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.1Coated cermet

SGD 15.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.2Carbide Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2Cermet

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2Coated cermet

SGD 15.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.03Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.03Carbide Coating

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.03Carbide Coating

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.03Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.03Cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Right Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Cutting Edge Length(mm) 7.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)