(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert D (55° Rhombic) DCET-T-R-FX

Part Number

Configured Part Number is shown.

 
Part Number
DCET11T3003RFXACZ150
DCET11T3008RFXACZ150
DCET11T3018RFXACZ150
DCET11T301RFXACZ150
DCET11T304RFXACZ150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)

SGD 21.29

10 Piece(s) 4 Day(s) or more Others0.03

SGD 21.29

10 Piece(s) 4 Day(s) or more Others0.08

SGD 21.29

10 Piece(s) 4 Day(s) or more Others0.1

SGD 21.29

10 Piece(s) 4 Day(s) or more Others0.1

SGD 21.29

10 Piece(s) 4 Day(s) or more 0.40.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.025 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type ACZ150
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 11.6
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)