(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CPMH-N-SS

Part Number

Configured Part Number is shown.

 
Part Number
CPMH090308NSSA30
CPMH090308NSSAC630M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type Material

SGD 6.53

10 Piece(s) 4 Day(s) or more A30Carbide alloy

SGD 8.11

10 Piece(s) 4 Day(s) or more AC630MCarbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel
Rake Angle Positive Preferred Hand No Preferred Hand Nose Radius 0.8
Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code H Hole Availability Available
Hole Shape Cylindrical bore / one direction chamfering (70° to 90°) Breaker Availability One side Dimension S(mm) 3.18
Dimension φd(mm) 9.525 Detail Nose Radius(mm) 0.8 Cutting Edge Length(mm) 9.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)