(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

80° Diamond-Shape With Hole, Negative, CNMM-MP, For Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
CNMM120408NMPAC510U
CNMM120408NMPAC630M
CNMM120408NMPAC8015P
CNMM120408NMPAC8035P
CNMM120408NMPAC810P
CNMM120408NMPAC820P
CNMM120408NMPAC830P
CNMM120412NMPAC510U
CNMM120412NMPAC630M
CNMM120412NMPAC8015P
CNMM120412NMPAC8035P
CNMM120412NMPAC810P
CNMM120412NMPAC820P
CNMM120412NMPAC830P
CNMM120416NMPAC510U
CNMM120416NMPAC630M
CNMM120416NMPAC8015P
CNMM120416NMPAC8035P
CNMM120416NMPAC810P
CNMM120416NMPAC820P
CNMM120416NMPAC830P
CNMM160608NMPAC510U
CNMM160608NMPAC6030M
CNMM160608NMPAC8035P
CNMM160608NMPAC820P
CNMM160608NMPAC830P
CNMM160612NMPAC510U
CNMM160612NMPAC6030M
CNMM160612NMPAC8015P
CNMM160612NMPAC8035P
CNMM160612NMPAC810P
CNMM160612NMPAC820P
CNMM160612NMPAC830P
CNMM160616NMPAC510U
CNMM160616NMPAC6030M
CNMM160616NMPAC8015P
CNMM160616NMPAC8035P
CNMM160616NMPAC810P
CNMM160616NMPAC820P
CNMM160616NMPAC830P
CNMM190608NMPAC510U
CNMM190608NMPAC630M
CNMM190608NMPAC8035P
CNMM190608NMPAC820P
CNMM190608NMPAC830P
CNMM190612NMPAC510U
CNMM190612NMPAC630M
CNMM190612NMPAC8015P
CNMM190612NMPAC8035P
CNMM190612NMPAC810P
CNMM190612NMPAC820P
CNMM190612NMPAC830P
CNMM190616NMPAC510U
CNMM190616NMPAC630M
CNMM190616NMPAC8015P
CNMM190616NMPAC8035P
CNMM190616NMPAC810P
CNMM190616NMPAC820P
CNMM190616NMPAC830P
CNMM190624NMPAC510U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U4.7612.70.8-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.70.8-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.9Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.70.8-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-12.9Carbide Coating

SGD 13.18

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.70.8-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U4.7612.71.2-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.2-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.9Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.71.2-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.2-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.2-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U4.7612.71.6-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.6-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.9Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.71.6-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.6-12.9Carbide Coating

SGD 13.18

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.6-12.9Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3515.8750.8-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC6030M6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8750.8-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8750.8-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3515.8751.2-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC6030M6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8015P6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3515.8751.2-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.2-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.2-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3515.8751.6-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -Steel / Stainless SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC6030M6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8015P6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3515.8751.6-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.6-16.1Carbide Coating

SGD 15.84

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.6-16.1Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3519.050.8-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.050.8-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.050.8-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.050.8-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3519.051.2-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.2-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8015P6.3519.05-019.3Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.051.2-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.2-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.2-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3519.051.6-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.6-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8015P6.3519.05-019.3Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.051.6-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.6-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.6-19.3Carbide Coating

SGD 20.10

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3519.052.4-19.3Carbide Coating

Loading...

Basic Information

Shape C (80° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)