(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

80° Diamond-Shape With Hole, Positive 7°, CCMT-MU, For Light To Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
CCMT09T304NMUAC420K
CCMT09T304NMUAC6020M
CCMT09T304NMUAC630M
CCMT09T304NMUAC8015P
CCMT09T304NMUAC810P
CCMT09T304NMUAC820P
CCMT09T308NMUAC420K
CCMT09T308NMUAC6020M
CCMT09T308NMUAC630M
CCMT09T308NMUAC8015P
CCMT09T308NMUAC8035P
CCMT09T308NMUAC810P
CCMT09T308NMUAC820P
CCMT09T308NMUAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K0.4-Light to Medium CuttingCarbide Coating

SGD 9.06

10 Piece(s) 4 Day(s) or more -Stainless SteelMedium to coarse grinding0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M-0-Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.4-Light to Medium CuttingCarbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P-0-Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.4-Light to Medium CuttingCarbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.4-Light to Medium CuttingCarbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K0.8-Light to Medium CuttingCarbide Coating

SGD 9.06

10 Piece(s) 4 Day(s) or more -Stainless SteelMedium to coarse grinding0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M-0-Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.8-Light to Medium CuttingCarbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P-0-Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P-0-Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.8-Light to Medium CuttingCarbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.8-Light to Medium CuttingCarbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P0.8-Light to Medium CuttingCarbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T Dimension S(mm) 3.97
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)