(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CCMT-T-N-LU

Part Number

Configured Part Number is shown.

 
Part Number
CCMT09T304NLUAC530U
CCMT09T304NLUAC630M
CCMT09T304NLUAC810P
CCMT09T304NLUAC820P
CCMT09T304NLUT1000A
CCMT09T304NLUT1500A
CCMT09T304NLUT1500Z
CCMT09T308NLUAC530U
CCMT09T308NLUAC630M
CCMT09T308NLUAC810P
CCMT09T308NLUAC820P
CCMT09T308NLUT1000A
CCMT09T308NLUT1500A
CCMT09T308NLUT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U0.4Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC630M0.4Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel0.4AC810P0.4Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P0.4Carbide Coating

SGD 7.46

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

SGD 7.46

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Coated cermet

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC530U0.8Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8AC630M0.8Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel0.8AC810P0.8Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.8AC820P0.8Carbide Coating

SGD 7.46

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet

SGD 7.46

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 7
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 9.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)