(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CCMT-N-FP

Part Number

Configured Part Number is shown.

 
Part Number
CCMT060202NFPT1500A
CCMT060208NFPT1500A
CCMT120404NFPT1500A
CCMT120408NFPT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 5.88

10 Piece(s) 4 Day(s) or more 0.22.386.350.26.4

SGD 5.88

10 Piece(s) 4 Day(s) or more 0.82.386.350.86.4

SGD 10.95

10 Piece(s) 4 Day(s) or more 0.44.7612.70.412.9

SGD 10.95

10 Piece(s) 4 Day(s) or more 0.84.7612.70.812.9

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type T1500A
Material Cermet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)