(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Tip Replacement Tip C (80°Diamond) CCGT-T-R-FX

Part Number

Configured Part Number is shown.

 
Part Number
CCGT09T3003R-FX-AC530U
CCGT09T3003R-FX-T1000A
CCGT09T3003R-FX-T1500A
CCGT09T301R-FX-AC530U
CCGT09T301R-FX-T1000A
CCGT09T301R-FX-T1500A
CCGT09T301R-FX-T1500Z
CCGT09T302R-FX-AC530U
CCGT09T302R-FX-T1000A
CCGT09T302R-FX-T1500A
CCGT09T302R-FX-T1500Z
CCGT09T304R-FX-AC530U
CCGT09T308R-FX-AC530U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U0.03Carbide Coating

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.03Cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A0.03Cermet

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U0.1Carbide Coating

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.1Cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A0.1Cermet

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500Z0.1Coated cermet

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U0.2Carbide Coating

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2Cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A0.2Cermet

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z0.2Coated cermet

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U0.4Carbide Coating

SGD 18.61

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC530U0.8Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Right Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 9.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)