(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert C (80° Diamond) CCGT-L-FX

Part Number

Configured Part Number is shown.

Part Number
CCGT060201LFXAC1030U
CCGT060201LFXAC530U
CCGT060201LFXT1000A
CCGT060201LFXT1500A
CCGT060201LFXT1500Z
CCGT060202LFXAC1030U
CCGT060202LFXAC530U
CCGT060202LFXT1000A
CCGT060202LFXT1500A
CCGT060202LFXT1500Z
CCGT0602003LFXAC1030U
CCGT0602003LFXAC530U
CCGT0602003LFXT1000A
CCGT0602003LFXT1500A
CCGT060204LFXAC1030U
CCGT060204LFXAC530U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material

SGD 13.78

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.1Coating

SGD 14.10

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.1Carbide Coating

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.1Cermet

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.1Cermet

SGD 14.10

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.1Coated cermet

SGD 13.78

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating

SGD 14.10

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Cermet

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2Cermet

SGD 14.10

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2Coated cermet

SGD 13.78

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.03Coating

SGD 14.10

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.03Carbide Coating

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.03Cermet

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.03Cermet

SGD 13.78

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.4Coating

SGD 14.10

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.4Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Cutting Edge Length(mm) 6.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)