(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CCET-X-L-FY

Part Number

Configured Part Number is shown.

 
Part Number
CCET03X1003LFYAC530U
CCET03X1003LFYACZ150
CCET03X1003LFYT1000A
CCET03X1003LFYT1500A
CCET03X101LFYAC530U
CCET03X101LFYACZ150
CCET03X101LFYT1000A
CCET03X101LFYT1500A
CCET03X102LFYAC530U
CCET03X102LFYACZ150
CCET03X102LFYT1000A
CCET03X102LFYT1500A
CCET03X104LFYAC530U
CCET03X104LFYACZ150
CCET03X104LFYT1000A
CCET03X104LFYT1500A
CCET04X1003LFYAC530U
CCET04X1003LFYACZ150
CCET04X1003LFYT1000A
CCET04X1003LFYT1500A
CCET04X101LFYAC530U
CCET04X101LFYACZ150
CCET04X101LFYT1000A
CCET04X101LFYT1500A
CCET04X102LFYAC530U
CCET04X102LFYACZ150
CCET04X102LFYT1000A
CCET04X102LFYT1500A
CCET04X104LFYAC530U
CCET04X104LFYACZ150
CCET04X104LFYT1000A
CCET04X104LFYT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U3.50.033.55Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1503.50.033.55Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A3.50.033.55Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A3.50.033.55Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U3.50.13.55Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1503.50.13.55Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A3.50.13.55Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A3.50.13.55Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U3.50.23.55Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1503.50.23.55Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A3.50.23.55Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A3.50.23.55Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U3.50.43.55Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.4ACZ1503.50.43.55Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A3.50.43.55Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A3.50.43.55Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U4.30.034.97Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1504.30.034.97Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A4.30.034.97Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A4.30.034.97Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U4.30.14.97Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1504.30.14.97Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A4.30.14.97Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A4.30.14.97Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U4.30.24.97Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1504.30.24.97Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A4.30.24.97Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A4.30.24.97Cermet

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U4.30.44.97Carbide Coating

SGD 16.86

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.4ACZ1504.30.44.97Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A4.30.44.97Cermet

SGD 13.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A4.30.44.97Cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)