(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tip (Ultra Fine Diameter CKB Type)

Part Number

Configured Part Number is shown.

 
Part Number
KBMXR010305TACZ150
KBMXR010320TACZ150
KBMXR020605TACZ150
KBMXR020620TACZ150
KBMXR031105TACZ150
KBMXR031120TACZ150
KBMXR041105TACZ150
KBMXR041120TACZ150
KBMXR051105TACZ150
KBMXR051120TACZ150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Min Cutting Diameter φDm
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Dimension ℓ1
(mm)
Dimension F
(mm)
Size E
(mm)

SGD 52.00

5 Piece(s) 4 Day(s) or more Others1.020.50.05340.2

SGD 52.00

5 Piece(s) 4 Day(s) or more 0.21.020.50.2340.2

SGD 37.33

5 Piece(s) 4 Day(s) or more Others2.023.50.0564.050.25

SGD 37.33

5 Piece(s) 4 Day(s) or more 0.22.023.50.264.050.25

SGD 37.33

5 Piece(s) 4 Day(s) or more Others3.028.50.05114.100.30

SGD 37.33

5 Piece(s) 4 Day(s) or more 0.23.028.50.2114.100.30

SGD 37.33

5 Piece(s) 4 Day(s) or more Others4.028.50.05114.300.50

SGD 37.33

5 Piece(s) 4 Day(s) or more 0.24.028.50.2114.300.50

SGD 37.33

5 Piece(s) 4 Day(s) or more Others5.028.50.05114.500.70

SGD 37.33

5 Piece(s) 4 Day(s) or more 0.25.028.50.2114.500.70

Loading...

  1. 1

Basic Information

Shape Others Use Others Work Material Steel / Stainless Steel / Non-Ferrous Metal
Preferred Hand Right Handed Material Type ACZ150 Material Carbide Coating
Applicable Casing CKB Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)