(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insert (For Super Small Diameter CKB Type)

Part Number

Configured Part Number is shown.

Part Number
KBMGR041105AC1030U
KBMGR041110AC1030U
KBMGR051105AC1030U
KBMGR051110AC1030U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSizes W
(mm)
Min Cutting Diameter φDm
(mm)
Detail Nose Radius
(mm)
Dimension F
(mm)
Size E
(mm)

SGD 43.55

10 Piece(s) 4 Day(s) or more 14.00.054.901.1

SGD 43.55

10 Piece(s) 4 Day(s) or more 24.00.14.901.1

SGD 47.60

10 Piece(s) 4 Day(s) or more 15.00.055.101.3

SGD 47.60

10 Piece(s) 4 Day(s) or more 25.00.15.101.3

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Preferred Hand Right Handed Nose Radius Others Material Type AC1030U
Dimension ℓ(mm) 28.5 Material Carbide coating Dimension ℓ1(mm) 11
Applicable Casing CKB type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)