(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insert (For SEC-Small Diameter Cut-Off Tool Bit SCT Type), Non-Handed Insert For Right-Handed Holder

Insert (For SEC-Small Diameter Cut-Off Tool Bit SCT Type), Non-Handed Insert For Right-Handed Holder

An insert for a variety of replaceable tool bits.

(i)Caution

  • Under the model number list, "Handedness" refers to the right/left-hand orientation of the insert.

Part Number

Configured Part Number is shown.

Part Number
CTR050500NAC1030U
CTR050500NAC530U
CTR050505NAC1030U
CTR050505NAC530U
CTR121000NAC1030U
CTR121000NAC530U
CTR121005NAC1030U
CTR121005NAC530U
CTR121500NAC1030U
CTR121500NAC530U
CTR121505NAC1030U
CTR121505NAC530U
CTR122000NAC1030U
CTR122000NAC530U
CTR122005NAC1030U
CTR122005NAC530U
CTR161500NAC1030U
CTR161500NAC530U
CTR161505NAC1030U
CTR161505NAC530U
CTR162000NAC1030U
CTR162000NAC530U
CTR162005NAC1030U
CTR162005NAC530U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Preferred Hand Breaker Availability Material Type Sizes W
(mm)
Maximum Parting Diameter
(mm)
Dimension S
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Material Applicable Casing

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U0.557190CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U0.557190Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U0.557190.05CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U0.557190.05Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U1127190CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U1127190Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U1127190.05CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U1127190.05Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U1.5127190CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U1.5127190Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U1.5127190.05CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U1.5127190.05Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U2127190CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U2127190Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U2127190.05CoatingSCT R1010 / SCT R1212 / SCT R1616

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U2127190.05Carbide CoatingSCT R1010/SCT R1212/SCT R1616

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U1.5168.323.10CoatingSCT R1010-16 / SCT R1212-16 / SCT R1616-16

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U1.5168.323.10Carbide CoatingSCT R1010-16/SCT R1212-16/SCT R1616-16

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U1.5168.323.10.05CoatingSCT R1010-16 / SCT R1212-16 / SCT R1616-16

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U1.5168.323.10.05Carbide CoatingSCT R1010-16/SCT R1212-16/SCT R1616-16

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U2168.323.10CoatingSCT R1010-16 / SCT R1212-16 / SCT R1616-16

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U2168.323.10Carbide CoatingSCT R1010-16/SCT R1212-16/SCT R1616-16

SGD 22.24

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandNo / YesAC1030U2168.323.10.05CoatingSCT R1010-16 / SCT R1212-16 / SCT R1616-16

SGD 22.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedAvailableAC530U2168.323.10.05Carbide CoatingSCT R1010-16/SCT R1212-16/SCT R1616-16

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Nose Radius Others

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)