(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tip (SEC - Mini Tool SBT/PBT Type)

Part Number

Configured Part Number is shown.

 
Part Number
BTR3505AC530U
BTR3505ACZ150
BTR3505T1500A
BTR3515AC530U
BTR3515ACZ150
BTR3515T1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Detail Nose Radius
(mm)
Material Size L
(mm)

SGD 24.71

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U0.05Carbide Coating15

SGD 24.71

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalACZ1500.05Carbide Coating15

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalT1500A0.05Cermet15

SGD 24.71

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U0.15Carbide Coating19

SGD 24.71

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalACZ1500.15Carbide Coating19

SGD 19.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalT1500A0.15Cermet19

Loading...

  1. 1

Basic Information

Shape Others Use Others Preferred Hand Right Handed
Nose Radius Others Sizes W(mm) 2.5 Dimension ar(mm) 3.5
Suitable Bit SBT35R○○○○/PBT35R○○○○

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)