(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip T (Triangle) T-3NU-TNGA

Sumi Boron Chip T (Triangle) T-3NU-TNGA

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T3NUTNGA160404BN2000
T3NUTNGA160404BN700
T3NUTNGA160404BN7000
T3NUTNGA160404BN7500
T3NUTNGA160404BNX20
T3NUTNGA160408BN2000
T3NUTNGA160408BN350
T3NUTNGA160408BN700
T3NUTNGA160408BN7000
T3NUTNGA160408BNX20
T3NUTNGA160412BN2000
T3NUTNGA160412BNX20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4

SGD 62.43

10 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN7000.4

SGD 65.55

10 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4

SGD 65.55

10 Piece(s) 4 Day(s) or more Cast Iron0.4BN75000.4

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material0.4BNX200.4

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.8

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN3500.8

SGD 62.43

10 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN7000.8

SGD 65.55

10 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material0.8BNX200.8

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material1.2BN20001.2

SGD 65.55

10 Piece(s) 4 Day(s) or more High-Hardness Material1.2BNX201.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Machining Application ② Standard Blade Tip Cutting Edge Length(mm) 16.5
Material CBN No. of Inserts 3 No. of Insert Types Multi Corner Type
Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)