(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Boron Chip S (Square) T-2NU-SNGA

Sumi Boron Chip S (Square) T-2NU-SNGA

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T2NUSNGA120404BN2000
T2NUSNGA120404BNX20
T2NUSNGA120408BN2000
T2NUSNGA120408BNX20
T2NUSNGA120412BN2000
T2NUSNGA120412BNX20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)

SGD 50.88

10 Piece(s) 4 Day(s) or more 0.4BN20000.4

SGD 50.88

10 Piece(s) 4 Day(s) or more 0.4BNX200.4

SGD 50.88

10 Piece(s) 4 Day(s) or more 0.8BN20000.8

SGD 50.88

10 Piece(s) 4 Day(s) or more 0.8BNX200.8

SGD 50.88

10 Piece(s) 4 Day(s) or more 1.2BN20001.2

SGD 50.88

10 Piece(s) 4 Day(s) or more 1.2BNX201.2

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code A
Hole Availability Available Hole Shape Cylinder State Breaker Availability NA
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Machining Application ② Standard Blade Tip
Cutting Edge Length(mm) 12.7 Material CBN No. of Inserts 2
No. of Insert Types Multi Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)