(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Boron Chip W (Hexagon) NU-WBEWL-LT

Sumi Boron Chip W (Hexagon) NU-WBEWL-LT

Adopts an ultra-smooth TiAlN-based coating to reduce cutting resistance, improve abrasion resistance, and enable vastly improved chip disposal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUWBEW060102LLTBNX20
NUWBEW060104LLTBNX20
NUWBEW080202LLTBNX20
NUWBEW080204LLTBNX20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 43.38

1 Piece(s) 4 Day(s) or more 0.21.599.5250.26.5

SGD 43.38

1 Piece(s) 4 Day(s) or more 0.41.599.5250.46.5

SGD 43.38

1 Piece(s) 4 Day(s) or more 0.22.3812.70.28.7

SGD 43.38

1 Piece(s) 4 Day(s) or more 0.42.3812.70.48.7

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Clearance Angle(°) 5 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Material Type BNX20 Machining Application ② Sharpness-Focused Type Material CBN
No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)