(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip D (55° Rhombus) NU-DCGW

Sumi Boron Chip D (55° Rhombus) NU-DCGW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUDCGW070202BN1000
NUDCGW070202BN2000
NUDCGW070202HSBN2000
NUDCGW070202LTBN2000
NUDCGW070204BN1000
NUDCGW070204BN2000
NUDCGW070204BN700
NUDCGW070204BN7000
NUDCGW070204HSBN2000
NUDCGW070204LTBN2000
NUDCGW070208BN2000
NUDCGW070208LTBN2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN10000.2Standard Blade Tip2.7

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20000.2Standard Blade Tip2.7

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20000.2Reinforced cutting edge type2.7

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20000.2Sharpness-Focused Type2.7

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN10000.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4Standard Blade Tip2.5

SGD 39.06

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN7000.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4Sharpness-Focused Type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.8Standard Blade Tip2.1

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.8Sharpness-Focused Type2.1

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA Dimension S(mm) 2.38
Dimension φd(mm) 6.35 Material CBN No. of Insert Types 1 Corner Type
Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)