(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip C (80° Rhombus) NU-CPGW

Sumi Boron Chip C (80° Rhombus) NU-CPGW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUCPGW080202BN2000
NUCPGW080202HSBN2000
NUCPGW080204BN1000
NUCPGW080204BN2000
NUCPGW080204HSBN2000
NUCPGW080204LTBN2000
NUCPGW080208BN2000
NUCPGW080208HSBN2000
NUCPGW090302BN1000
NUCPGW090302BN2000
NUCPGW090302HSBN2000
NUCPGW090302LTBN2000
NUCPGW090304BN1000
NUCPGW090304BN2000
NUCPGW090304HSBN2000
NUCPGW090304LTBN2000
NUCPGW090308BN1000
NUCPGW090308BN2000
NUCPGW090308HSBN2000
NUCPGW090308LTBN2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.2BN20002.387.940.2Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.2BN20002.387.940.2Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN10002.387.940.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN20002.387.940.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN20002.387.940.4Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN20002.387.940.4Sharpness-Focused Type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.8BN20002.387.940.8Standard Blade Tip2.4

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.8BN20002.387.940.8Reinforced cutting edge type2.4

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.2BN10003.189.5250.2Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.2BN20003.189.5250.2Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.2BN20003.189.5250.2Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.2BN20003.189.5250.2Sharpness-Focused Type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN10003.189.5250.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN20003.189.5250.4Standard Blade Tip2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN20003.189.5250.4Reinforced cutting edge type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.4BN20003.189.5250.4Sharpness-Focused Type2.5

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.8BN10003.189.5250.8Standard Blade Tip2.4

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.8BN20003.189.5250.8Standard Blade Tip2.4

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.8BN20003.189.5250.8Reinforced cutting edge type2.4

SGD 41.01

1 Piece(s) 4 Day(s) or more 0.8BN20003.189.5250.8Sharpness-Focused Type2.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Material CBN No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)