(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Diamond Chip C (80° Rhombus) NU-CCMTR-DM

Part Number

Configured Part Number is shown.

 
Part Number
NUCCMT060202RDMDA150
NUCCMT060204RDMDA150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)

SGD 57.06

1 Piece(s) 4 Day(s) or more 0.20.2

SGD 57.06

1 Piece(s) 4 Day(s) or more 0.40.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Material Type DA150 Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Machining Application ② Type with Breaker (Right Hand) Cutting Edge Length(mm) 2.5 Material Sintering diamond
No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)