(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Diamond Chip T (Triangle) NF-TBGW

Part Number

Configured Part Number is shown.

 
Part Number
NFTBGW060102DA1000
NFTBGW060102DA2200
NFTBGW060104DA1000
NFTBGW060104DA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.2DA10000.22.3

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.2DA22000.22.3

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.4DA10000.42.2

SGD 77.48

1 Piece(s) 4 Day(s) or more 0.4DA22000.42.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 5 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Dimension S(mm) 1.59 Dimension φd(mm) 3.97 Machining Application ② Standard Blade Tip
Material Sintering diamond No. of Insert Types 1 Corner Type Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)