(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

For Aluminum Small Diameter Cutter SRF Type NF-SNEW-T○ADTR

For Aluminum Small Diameter Cutter SRF Type NF-SNEW-T○ADTR

[Applications]It can be used for high-speed and light cutting, general-purpose cutting, and rough cutting. [Features]SUMIDIA material is used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NFSNEW09T3ADTRDA2200
NFSNEW09T3ADTRRDA1000
NFSNEW09T3ADTRRDA2200
NFSNEW09T3ADTRUDA1000
NFSNEW09T3ADTRUDA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial type model Blade tip shape

SGD 101.92

1 Piece(s) 4 Day(s) or more DA2200Normal Blade

SGD 102.12

1 Piece(s) 4 Day(s) or more DA1000R Corner Blade

SGD 101.92

1 Piece(s) 4 Day(s) or more DA2200R Corner Blade

SGD 101.92

1 Piece(s) 4 Day(s) or more DA1000Wiper blade

SGD 101.92

1 Piece(s) 4 Day(s) or more DA2200Wiper blade

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle D(15°) Work material Non-ferrous metal
Material type SUMIDIA Compatible Machining Rough/All-Purpose/High-Speed/Light Cutting Thickness(mm) 3.96
Applicable Cutter SRF type Dimensions L (cutting edge length)(mm) 6.0 Inscribed Circle Dimensions φd 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)