(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip S (Square) NF-SEGN

Part Number

Configured Part Number is shown.

 
Part Number
NFSEGN090302DA1000
NFSEGN120302DA1000
NFSNEW09T3ADTRDA1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRake Angle Nose Radius Clearance Angle
(°)
Thickness Tolerance Slot Code Hole Availability Hole Shape Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 95.45

1 Piece(s) 4 Day(s) or more Positive0.220±0.13NNANA3.189.5250.24.8

SGD 95.45

1 Piece(s) 4 Day(s) or more Positive0.220±0.13NNANA3.1812.70.24.8

SGD 101.92

1 Piece(s) 4 Day(s) or more Negative-0±0.025WAvailable one side chamfering (40° to 60°) / Cylindrical bore ----

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Breaker Availability NA
Material Type DA1000 Machining Application ② Standard Blade Tip Material Sintering diamond
No. of Insert Types 1 Corner Type Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)