(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Used for SEC-Wave Mill, WGC Model SECW13T3AGTN-N

Part Number

Configured Part Number is shown.

 
Part Number
NFSECW13T3AGTNNDA1000
NFSECW13T3AGTNNDA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial type model

SGD 109.11

1 Piece(s) 4 Day(s) or more DA1000

SGD 109.11

1 Piece(s) 4 Day(s) or more DA2200

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle E(20°) Work material Non-ferrous metal
Material type SUMIDIA Compatible Machining Rough/All-Purpose/High-Speed/Light Cutting Thickness(mm) 3.97
Applicable Cutter WGC4000 type/WGCF4000 type Dimensions L (cutting edge length)(mm) 2.1 Inscribed Circle Dimensions φd 13.40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)