(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip C (80° Rhombus) NF-CPMT

Part Number

Configured Part Number is shown.

 
Part Number
NFCPMT090302DA1000
NFCPMT090302DA2200
NFCPMT090304DA1000
NFCPMT090304DA2200
NFCPMT090308DA1000
NFCPMT090308DA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)

SGD 82.51

1 Piece(s) 4 Day(s) or more 0.2DA10000.2

SGD 82.51

1 Piece(s) 4 Day(s) or more 0.2DA22000.2

SGD 82.51

1 Piece(s) 4 Day(s) or more 0.4DA10000.4

SGD 82.51

1 Piece(s) 4 Day(s) or more 0.4DA22000.4

SGD 82.51

1 Piece(s) 4 Day(s) or more 0.8DA10000.8

SGD 82.51

1 Piece(s) 4 Day(s) or more 0.8DA22000.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 3.18 Dimension φd(mm) 9.525 Machining Application ② Standard Blade Tip
Cutting Edge Length(mm) 9.7 Material Sintering diamond No. of Insert Types 1 Corner Type
Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)