(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert, Hexagon-Shape With Hole, Negative, 6NC-WNGA

SUMIBORON Insert, Hexagon-Shape With Hole, Negative, 6NC-WNGA

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

Part Number
6NCWNGA080408BNC100
6NCWNGA080408BNC160
6NCWNGA080408BNC200
6NCWNGA080408BNC2010
6NCWNGA080408BNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

SGD 139.92

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-±0.025±0.025±0.13AvailableCylinder StateNABNC1000.8Standard Blade Tip8.7CBN6Multi Corner TypeCoated Sumiboron series

SGD 139.92

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-±0.025±0.025±0.13AvailableCylinder StateNABNC1600.8Standard Blade Tip8.7CBN6Multi Corner TypeCoated Sumiboron series

SGD 139.92

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-±0.025±0.025±0.13AvailableCylinder StateNABNC2000.8Standard Blade Tip8.7CBN6Multi Corner TypeCoated Sumiboron series

SGD 139.92

1 Piece(s) 4 Day(s) or more -6---YesCylindricalNA / NoBNC2010-Standard cutting edge2Coated CBN---

SGD 139.92

1 Piece(s) 4 Day(s) or more -6---YesCylindricalNA / NoBNC2020-Standard cutting edge2Coated CBN---

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Work Material High-Hardness Material Rake Angle Negative
Nose Radius 0.8 Clearance Angle(°) 0 Slot Code A
Dimension S(mm) 4.76 Dimension φd(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)