(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 4NC-DNGA-HS

SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 4NC-DNGA-HS

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

Part Number
4NCDNGA150404HSBNC160
4NCDNGA150404HSBNC200
4NCDNGA150404HSBNC2010
4NCDNGA150404HSBNC2020
4NCDNGA150404HSBNC300
4NCDNGA150404HSBNC500
4NCDNGA150408HSBNC160
4NCDNGA150408HSBNC200
4NCDNGA150408HSBNC2010
4NCDNGA150408HSBNC2020
4NCDNGA150408HSBNC300
4NCDNGA150408HSBNC500
4NCDNGA150412HSBNC160
4NCDNGA150412HSBNC200
4NCDNGA150412HSBNC2010
4NCDNGA150412HSBNC2020
4NCDNGA150412HSBNC500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC1600.4Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC2000.4Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.4---YesCylindricalNA / NoBNC2010--Reinforced cutting edge type2.5Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.4---YesCylindricalNA / NoBNC2020--Reinforced cutting edge type2.5Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13AvailableCylinder StateNABNC3000.4Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13AvailableCylinder StateNABNC5000.4Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC1600.8Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC2000.8Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.8---YesCylindricalNA / NoBNC2010--Reinforced cutting edge type2.1Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material0.8---YesCylindricalNA / NoBNC2020--Reinforced cutting edge type2.1Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.8±0.025±0.025±0.13AvailableCylinder StateNABNC3000.8Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.8±0.025±0.025±0.13AvailableCylinder StateNABNC5000.8Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC1601.2Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material1.2±0.025±0.025±0.13AvailableCylinder StateNABNC2001.2Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material1.2---YesCylindricalNA / NoBNC2010--Reinforced cutting edge type2Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more -4High-Hardness Material1.2---YesCylindricalNA / NoBNC2020--Reinforced cutting edge type2Coated CBN---

SGD 109.11

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron1.2±0.025±0.025±0.13AvailableCylinder StateNABNC5001.2Reinforced cutting edge type-15.5CBN4Multi Corner TypeCoated Sumiboron series

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Clearance Angle(°) 0
Slot Code A Dimension S(mm) 4.76 Dimension φd(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)