(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip V (35° Rhombus) 2NU-VBGW

Sumi Boron Chip V (35° Rhombus) 2NU-VBGW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2NUVBGW110304BN7000
2NUVBGW110308BN7000
2NUVBGW160404BN7000
2NUVBGW160408BN7000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 64.84

1 Piece(s) 4 Day(s) or more 0.43.186.350.43.3

SGD 64.84

1 Piece(s) 4 Day(s) or more 0.83.186.350.82.5

SGD 64.84

1 Piece(s) 4 Day(s) or more 0.44.769.5250.43.3

SGD 64.84

1 Piece(s) 4 Day(s) or more 0.84.769.5250.82.5

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Rake Angle Positive Clearance Angle(°) 5 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Material Type BN7000 Machining Application ② Standard Blade Tip Material CBN
No. of Inserts 2 No. of Insert Types Multi Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)