(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert V (35° Rhombic) VNGA

Part Number

Configured Part Number is shown.

 
Part Number
VNGA160404NB100C
VNGA160408NB100C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)

SGD 22.10

10 Piece(s) 4 Day(s) or more 0.40.4

SGD 22.10

10 Piece(s) 4 Day(s) or more 0.80.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Breaker Application Medium Cutting Rake Angle Negative Clearance Angle(°) 0
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code A Hole Availability Available Hole Shape Cylinder State
Breaker Availability NA Material Type NB100C Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6 Material Ceramic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)