(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Boron Chip V (35° Rhombus) VCMW

Sumi Boron Chip V (35° Rhombus) VCMW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VCMW160404BNX20
VCMW160408BN500
VCMW160408BNX20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)

SGD 119.37

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BNX200.4

SGD 119.37

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5000.8

SGD 119.37

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BNX200.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6 Material CBN

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)