(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Diamond Chip V (35° Rhombus) VCMT

Part Number

Configured Part Number is shown.

 
Part Number
VCMT160408DA1000
VCMT160408DA2200
VCMT160412DA1000
VCMT160412DA2200
VCMT160412WFDA1000
VCMT160412WFDA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)

SGD 132.73

1 Piece(s) 4 Day(s) or more 0.8DA10000.8

SGD 132.73

1 Piece(s) 4 Day(s) or more 0.8DA22000.8

SGD 132.73

1 Piece(s) 4 Day(s) or more 1.2DA10001.2

SGD 132.73

1 Piece(s) 4 Day(s) or more 1.2DA22001.2

SGD 159.43

1 Piece(s) 4 Day(s) or more 1.2DA10001.2

SGD 159.43

1 Piece(s) 4 Day(s) or more 1.2DA22001.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6
Material Sintering diamond

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)