(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SEGN

Part Number

Configured Part Number is shown.

 
Part Number
SEGN070204H1
SEGN090302DA150
SEGN090304H1
SEGN090308H1
SEGN120302DA150
SEGN120304H1
SEGN120308H1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 11.04

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H12.387.940.47.94Carbide alloy

SGD 131.30

1 Piece(s) 4 Day(s) or more Non-Ferrous Metal0.2DA1503.189.5250.29.525Sintering diamond

SGD 12.25

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H13.189.5250.49.525Carbide alloy

SGD 12.25

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8H13.189.5250.89.525Carbide alloy

SGD 131.30

1 Piece(s) 4 Day(s) or more Non-Ferrous Metal0.2DA1503.1812.70.212.7Sintering diamond

SGD 14.84

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H13.1812.70.412.7Carbide alloy

SGD 14.84

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8H13.1812.70.812.7Carbide alloy

Loading...

  1. 1

Basic Information

Shape S (Square) Use Others Rake Angle Positive
Clearance Angle(°) 20 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)