(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Diamond Chip R (Round) RPGW-M

Part Number

Configured Part Number is shown.

 
Part Number
RPGW0803M0AC510U
RPGW0803M0DA1000
RPGW0803M0DA2200
RPGW0803M0G10E
RPGW1004M0AC510U
RPGW1004M0G10E
RPGW1204M0AC510U
RPGW1204M0G10E
RPGW1604M0G10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)
Material

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC510U3.1888Carbide Coating

SGD 396.67

1 Piece(s) 4 Day(s) or more Non-Ferrous MetalDA10003.1888Sintering diamond

SGD 396.67

1 Piece(s) 4 Day(s) or more Non-Ferrous MetalDA22003.1888Sintering diamond

SGD 11.50

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E3.1888Carbide alloy

SGD 19.64

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC510U4.761010Carbide Coating

SGD 15.38

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E4.761010Carbide alloy

SGD 24.41

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC510U4.761212Carbide Coating

SGD 19.07

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E4.761212Carbide alloy

SGD 26.45

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E4.761616Carbide alloy

Loading...

  1. 1

Basic Information

Shape R (Round) Use Others Rake Angle Positive
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)