(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Tip Replacement Tip R (Round) RCGX

Part Number

Configured Part Number is shown.

RCGX090700WX120

 
Part Number
RCGX090700WX120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 49.69

10 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape R (Round) Use Outer Diameter / Inner Diameter Work Material Heat-Resistant Alloy, Titanium Alloy
Breaker Application Medium Cutting Rake Angle Positive Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code X Material Type WX120 Dimension S(mm) 7.94
Material Ceramic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)