(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip C (80° Rhombus) CNMX

Part Number

Configured Part Number is shown.

 
Part Number
CNMX120402DA1000
CNMX120404DA1000
CNMX120404DA150
CNMX120404DA2200
CNMX120408DA1000
CNMX120408DA150
CNMX120408DA2200
CNMX120412DA150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 133.76

1 Piece(s) 4 Day(s) or more 0.2DA10000.25.7

SGD 133.76

1 Piece(s) 4 Day(s) or more 0.4DA10000.45.7

SGD 127.39

1 Piece(s) 4 Day(s) or more 0.4DA1500.45.7

SGD 133.76

1 Piece(s) 4 Day(s) or more 0.4DA22000.45.7

SGD 133.76

1 Piece(s) 4 Day(s) or more 0.8DA10000.85.6

SGD 127.39

1 Piece(s) 4 Day(s) or more 0.8DA1500.85.6

SGD 133.76

1 Piece(s) 4 Day(s) or more 0.8DA22000.85.6

SGD 127.39

1 Piece(s) 4 Day(s) or more 1.2DA1501.25.6

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code X
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Material Sintering diamond

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)