(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CNMA

Blade Tip Replacement Tip C (80°Diamond) CNMA

[Specifications]
·Chip Breaker Symbol: None
·Shape: C (80° rhombus)
· Groove
·Holes: A (With holes)
· Relief angle: Negative 0° (N)
· Applications (chip breaker): Medium cutting [Grade Features]
·AC410K is a general-purpose grade with an excellent balance of wear resistance and abrasion resistance.
·AC700G is a grade focusing on abrasion resistance that can be used for high to medium-speed cutting.
·BN250 is a general-purpose grade that has optimized CBN sintered compact composition and improved a balance of abrasion resistance and wear resistance.
·BN700 is one of grades that have the highest hardness and toughness in the SUMIBORON series, and has balanced abrasion resistance and wear resistance when cutting sintered alloys and cast iron, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CNMA120404AC420K
CNMA120404BN2000
CNMA120404BN500
CNMA120404BNX20
CNMA120408AC420K
CNMA120408AC510U
CNMA120408BN2000
CNMA120408BN500
CNMA120408BN700
CNMA120408BN7000
CNMA120408BNX20
CNMA120412AC420K
CNMA120412BN2000
CNMA120412BN500
CNMA120412BN700
CNMA120412BN7000
CNMA120412BNX20
CNMA120416AC420K
CNMA160612AC420K
CNMA190612AC420K
CNMA190616AC420K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Breaker Application Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 12.42

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting0.4AC420K4.7612.70.412.9Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-0.4BN20004.7612.70.44.6CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.4BN5004.7612.70.44.6CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness MaterialMedium Cutting0.4BNX204.7612.70.44.6CBN

SGD 12.42

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting0.8AC420K4.7612.70.812.9Carbide Coating

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.8AC510U4.7612.70.812.9Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-0.8BN20004.7612.70.84.5CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.8BN5004.7612.70.84.5CBN

SGD 102.93

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting0.8BN7004.7612.70.84.5CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8BN70004.7612.70.84.5CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness MaterialMedium Cutting0.8BNX204.7612.70.84.5CBN

SGD 12.42

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.2AC420K4.7612.71.212.9Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material-1.2BN20004.7612.71.24.4CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting1.2BN5004.7612.71.24.4CBN

SGD 102.93

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium Cutting1.2BN7004.7612.71.24.4CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2BN70004.7612.71.24.4CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness MaterialMedium Cutting1.2BNX204.7612.71.24.4CBN

SGD 12.42

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.6AC420K4.7612.71.612.9Carbide Coating

SGD 19.91

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.2AC420K6.3515.8751.216.1Carbide Coating

SGD 24.87

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.2AC420K6.3519.051.219.3Carbide Coating

SGD 24.87

10 Piece(s) 4 Day(s) or more Cast IronMedium Cutting1.6AC420K6.3519.051.619.3Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code A
Hole Availability Available Hole Shape Cylinder State Breaker Availability NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)