(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WEX Model WEX-M-Z

Part Number

Configured Part Number is shown.

 
Part Number
WEX3025M12Z2
WEX3028M12Z2
WEX3030M16Z3
WEX3032M16Z3
WEX3035M16Z3
WEX3040M16Z4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)

SGD 285.03

1 Piece(s) 4 Day(s) or more 255612.5235

SGD 292.95

1 Piece(s) 4 Day(s) or more 285612.5235

SGD 342.75

1 Piece(s) 4 Day(s) or more 306317340

SGD 347.28

1 Piece(s) 4 Day(s) or more 326317340

SGD 360.86

1 Piece(s) 4 Day(s) or more 356317340

SGD 427.63

1 Piece(s) 4 Day(s) or more 406317440

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Center Ring Plug
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 14 Suitable Tip AXMT 1705□□ PEER-L/G/H/E/EH Series AXET 1705□□ PEFR-S Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)