(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chip SNEF-W

Chip SNEF-W

For high feed finishing of cast iron.
● Work material: Cast Iron
● Grade: Carbide Alloy
● Compatible machining: general purpose cutting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNEF43WH10E
SNEF53WH10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Cutter Dimension A
(mm)

SGD 22.62

10 Piece(s) 4 Day(s) or more NFV400012.7

SGD 32.03

10 Piece(s) 4 Day(s) or more NFV500015.875

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) Work material Cast Iron
Material type Carbide alloy Material type model H10E Compatible Machining General cutting
Thickness(mm) 4.76 Fig 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)