(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Metal Slash Mill MSX Type MSX-R (S)

Part Number

Configured Part Number is shown.

 
Part Number
MSX12050RS
MSX12063RS
MSX14050RS
MSX14063RS
MSX14080R
MSX14080RS
MSX14100R
MSX14100RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Mounting Method Suitable Tip Lf
(mm)
Weight
(kg)

SGD 595.14

1 Piece(s) 4 Day(s) or more 504MetricWDMT1205ZDTR/-H series500.3

SGD 742.28

1 Piece(s) 4 Day(s) or more 635MetricWDMT1205ZDTR/-H series500.6

SGD 544.22

1 Piece(s) 4 Day(s) or more 503MetricWDMT1406ZDTR/-H series500.3

SGD 680.02

1 Piece(s) 4 Day(s) or more 634MetricWDMT1406ZDTR/-H series500.6

SGD 929.02

1 Piece(s) 4 Day(s) or more 805InchWDMT1406ZDTR/-H series631.3

SGD 929.02

1 Piece(s) 4 Day(s) or more 805MetricWDMT1406ZDTR/-H series631.4

SGD 1,155.39

1 Piece(s) 4 Day(s) or more 1006InchWDMT1406ZDTR/-H series632.4

SGD 1,155.39

1 Piece(s) 4 Day(s) or more 1006MetricWDMT1406ZDTR/-H series632.2

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 2 / 1.5 / 2.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)