(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Radius Mill for WRCX Type, WRCX-R (S)

SEC-Wave Radius Mill for WRCX Type, WRCX-R (S)

This multi-functional cutter performs a variety of machining with high efficiency, such as mold engraving, slope milling, and helical tapping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRCX12040RS
WRCX12050RS
WRCX12063RS
WRCX12080RS
WRCX16063RS
WRCX16080R
WRCX16080RS
WRCX16100R
WRCX16100RS
WRCX20125R
WRCX20160R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Work Material Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Mounting Method Suitable Tip Lf
(mm)
Weight
(kg)

SGD 504.60

1 Piece(s) 4 Day(s) or more 40General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy46MetricQPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series400.2

SGD 555.53

1 Piece(s) 4 Day(s) or more 50General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy46MetricQPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series400.2

SGD 600.80

1 Piece(s) 4 Day(s) or more 63General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy56MetricQPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series400.4

SGD 793.21

1 Piece(s) 4 Day(s) or more 80General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy66MetricQPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series500.9

SGD 532.90

1 Piece(s) 4 Day(s) or more 63General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy38MetricQPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series400.4

SGD 713.98

1 Piece(s) 4 Day(s) or more 80General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy48InchQPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series500.8

SGD 713.98

1 Piece(s) 4 Day(s) or more 80General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy48MetricQPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series500.8

SGD 861.12

1 Piece(s) 4 Day(s) or more 100General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy58InchQPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series631.4

SGD 861.12

1 Piece(s) 4 Day(s) or more 100General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy58MetricQPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series501.2

SGD 1,110.11

1 Piece(s) 4 Day(s) or more 125General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy510InchQPMT200670PPEN/-H Series QPMT200608PPEN/-CP Series QPMT2006100PPER-R Series632.3

SGD 1,427.01

1 Piece(s) 4 Day(s) or more 160General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy610InchQPMT200670PPEN/-H Series QPMT200608PPEN/-CP Series QPMT2006100PPER-R Series634

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Mounting Method Arbor Finish Classification Rough / Medium Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)