(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Used for SEC-Wave Radius Mill, WRCX Model WRCX-E

Used for SEC-Wave Radius Mill, WRCX Model WRCX-E

This multi-functional cutter performs a variety of machining with high efficiency, such as mold engraving, slope milling, and helical tapping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRCX16040EM
WRCX16040ES
WRCX16050EM
WRCX16050ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Number of Flutes
(sheet)
Weight
(kg)

SGD 502.33

1 Piece(s) 4 Day(s) or more 4025021.4

SGD 453.66

1 Piece(s) 4 Day(s) or more 4017020.9

SGD 549.87

1 Piece(s) 4 Day(s) or more 5025031.5

SGD 497.81

1 Piece(s) 4 Day(s) or more 5017031

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Link Diameter (d)(mm) 32 Max. Cutting Depth (Ad)(mm) 8
Length Under Neck (ℓ1)(mm) 50 Suitable Tip QPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series l / ap(mm) 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)