(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Mill for WGX Type, WGXM-R(S)

Part Number

Configured Part Number is shown.

 
Part Number
WGXM13050RS
WGXM13063RS
WGXM13080R
WGXM13080RS
WGXM13100R
WGXM13100RS
WGXM13125R
WGXM13125RS
WGXM13160R
WGXM13160RS
WGXM13200R
WGXM13200RS
WGXM13250R
WGXM13250RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Mounting Method Lf
(mm)
Weight
(kg)

SGD 470.64

1 Piece(s) 4 Day(s) or more 504Metric400.4

SGD 564.59

1 Piece(s) 4 Day(s) or more 635Metric400.6

SGD 702.66

1 Piece(s) 6 Day(s) or more 806Inch501.1

SGD 702.66

1 Piece(s) 4 Day(s) or more 806Metric501.1

SGD 827.16

1 Piece(s) 4 Day(s) or more 1007Inch632.2

SGD 827.16

1 Piece(s) 4 Day(s) or more 1007Metric501.6

SGD 929.02

1 Piece(s) 4 Day(s) or more 1258Inch632.9

SGD 929.02

1 Piece(s) 4 Day(s) or more 1258Metric632.8

SGD 1,110.11

1 Piece(s) 4 Day(s) or more 16010Inch634.5

SGD 1,110.11

1 Piece(s) 4 Day(s) or more 16010Metric634.5

SGD 1,698.65

1 Piece(s) 4 Day(s) or more 20012Inch637

SGD 1,698.65

1 Piece(s) 4 Day(s) or more 20012Metric637

SGD 1,925.01

1 Piece(s) 4 Day(s) or more 25014Inch6311.1

SGD 1,925.01

1 Piece(s) 4 Day(s) or more 25014Metric6311.1

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6 Suitable Tip SEMT13T3AGSR-G/FG Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)