(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WGC Model WGC-R

Used for SEC-Wave Mill, WGC Model WGC-R

[Features]
·The high precision body and inserts enable high-quality machining, providing both sharpness and strength at a high level.
·The lineup of products with a reinforced small diameter is suitable for machining small accessories.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WGC3080R
WGC3100R
WGC4080R
WGC4100R
WGC4125R
WGC4160R
WGC4200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Suitable Tip Lf
(mm)
Weight
(kg)

SGD 496.67

1 Piece(s) 4 Day(s) or more 8064SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series501.1

SGD 614.39

1 Piece(s) 4 Day(s) or more 10074SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series501.5

SGD 503.46

1 Piece(s) 8 Day(s) or more 8046SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series501

SGD 623.44

1 Piece(s) 8 Day(s) or more 10056SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series501.5

SGD 745.67

1 Piece(s) 4 Day(s) or more 12566SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series632.6

SGD 862.25

1 Piece(s) 4 Day(s) or more 16076SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series634

SGD 1,359.11

1 Piece(s) 4 Day(s) or more 20086SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series636.6

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)