(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WGC Model WGC(F)-RS

Used for SEC-Wave Mill, WGC Model WGC(F)-RS

[Features]
·The high precision of the body and inserts allows for high-quality machining.
·This product has high sharpness and strength, and a wide variety of insert items can meet a wide range of needs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WGC3032RS
WGC3040RS
WGC3050RS
WGC3063RS
WGC4040RS
WGC4050RS
WGC4063RS
WGCF4050RS
WGCF4063RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Dimension φ D1 Suitable Tip

SGD 313.32

1 Piece(s) 4 Day(s) or more 324441SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 347.28

1 Piece(s) 4 Day(s) or more 404449SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 361.99

1 Piece(s) 4 Day(s) or more 505459SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 448.00

1 Piece(s) 4 Day(s) or more 636472SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 368.78

1 Piece(s) 4 Day(s) or more 403652SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 386.89

1 Piece(s) 4 Day(s) or more 503663SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 453.66

1 Piece(s) 4 Day(s) or more 634676SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 506.87

1 Piece(s) 4 Day(s) or more 505663SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 621.17

1 Piece(s) 4 Day(s) or more 636676SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Lf(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)